|
|
| Warnings | Count |
|---|---|
| Total | 0 |
| Net Antennae (Tolerance=0mil) (All) |
|---|
| Net Antennae: Via (990mil,1960mil) from Top Layer to Bottom Layer Waived by Uli Goerke at 3/11/2022 3:06:13 PM I placed this pad on the track as it is. I can't get rid of the Antenna violation, even by allowing 200mil, so I'm waiving the error. |
| Component Clearance Constraint ( Horizontal Gap = 10mil, Vertical Gap = 30mil ) (IsThruComponent),(IsSMTComponent) |
|---|
| Component Clearance Constraint: (Collision < 10mil) Between Small Component J5-TSW-103-07-G-S (750mil,1950mil) on Top Layer And SMT Small Component SH-J1-SNT-100-BK-T-H (750mil,2000mil) on Top Layer Waived by Uli Goerke at 5/13/2022 11:53:05 AM This "violation" occurs because the Shunt connector SH-J1 is intentionally placed on the connector pins of J5 where it will normally be located. Not a real violation. |
| Component Clearance Constraint ( Horizontal Gap = 8mil, Vertical Gap = 10mil ) (All),(All) |
|---|
| Component Clearance Constraint: (Collision < 8mil) Between SMT Small Component C15-GRM21AR72E102KW01D (1225mil,2740mil) on Bottom Layer And SMT Small Component Logo14-CAUTION HOT SURFACE (1125mil,2630.015mil) on Bottom Layer Waived by Uli Goerke at 3/11/2022 8:24:52 PM This "violation" is the rectangular region of a triangular symbol is overlapped by a pad of a component. The actual silkscreen is well far enough away from the pad. Only the oversized region for the symbol is "too close". So I'm waving this one. |